| 测量原理 | 模块化变送器 | |
| 输入 | 2路热电阻(RTD)、热电偶(TC)、电阻(Ohm)、电压(mV) | |
| 输出 | FOUNDATION Fieldbus H1 | |
| 辅助电源 | 9...32 V DC(FOUNDATION Fieldbus) 9...17.5 V DC(FISCO/FNICO) | |
| 通信 | FOUNDATION Fieldbus H1 | |
| 安装 | B类表头 | |
| 测量精度 | (Pt100) <= 0.1 K (Pt100) <= 0.18 °F | |
| 电气隔离 | 是 | |
| 证书 | ATEX II1G Ex ia IIC T4/T5/T6 ATEX II3G Ex nA IIC T6 ATEX II3D Ex tc IIIC Dc ATEX II1G Ex ia IIC T6, II3D ATEX II3G Ex nA IIC T6, II3D ATEX II2G Ex d T6, II2D Ex tb IIIC FM+CSA IS, NI I/1+2/ABCD FM IS, NI I/1+2/ABCD CSA IS, NI I/1+2/ABCD CSA XP, NI, DIP I, II, III/1+2/A-G NEPSI Ex ia IIC T4/T5/T6 NEPSI Ex nA IIC T4/T5/T6 IECEx Ex ia IIC T4/T5/T6 FM XP, NI, DIP I, II, III/1+2/A-G IECEx Ex tb IIIC Db IECEx Ex d T6 Gb, Ex tb IIIC Db ATEX IECEx II1G Ex ia IIC T6 Ga FM+CSA IS, NI I/1+2/ABCD ATEX IECEx II1G Ex ia IIC T6 Ga | |