技术参数

温度计
测量原理热电阻
特点/应用metric style
imperial style
easy-to-use
suitable for hazardous areas
process connection: flanged
Storage applications
linear sensor distribution
modular design

热保护套管without (not intended to use with thermowell)
铠装芯子/探头mineral insulated (MI), flexible

热保护套管外径25 mm
37 mm

所需最大插入深度up to 60.000,00 mm (2.360'')
热保护套管材质1.4401 (316)
1.4435 (316L)

过程连接flange:
1 1/2" ASME/ANSI B16.5 150
...300
2" ASME/ANSI B16.5 150
...300
3" ASME/ANSI B16.5 150
..300
4"ASME/ANSI B16.5 150
..300
DN40 EN/DIN 1092.1 PN16
...PN40
DN50 EN/DIN 1092.1 PN16
...PN40
DN80 EN/DIN 1092.1 PN16
...PN40
DN100 EN/DIN 1092.1 PN16
...PN40
热保护套管末端类型straight
工作温度范围Type K:
max. 800 °C
(max. 1.472 °F)
Type J:
max. 520 °C
(max. 968 °F)
Pt100 WW:
-200...600 °C
(-328…1.112 °F)
Pt100 iTHERM StrongSens:
-50…500 °C
(-58…932 °F)
Pt100 TF:
-50…400 °C
(-58...752 °F)
最大过程压力(静压)at 20 °C: 40 bar (580 psi)
测量精度class 1 acc. to IEC 60584
class 2 acc. to IEC 60584
class Special ASTM E230 and ANSI MC 96.1
IEC60751 Class A
IEC60751 Class AA
响应时间TC
t50 = 1 s
t90 = 2 s
RTD
t50 = 3 s
t90 = 6 s

模块化温度变送器yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
防爆认证ATEX
IECEx
UL
FM
CSA
NEPSI
EAC
证书SIL (transmitter only)
NEPSI