技术参数

温度计
测量原理热电偶
特点/应用metric style
imperial style
easy-to-use
suitable for hazardous areas
compression fitting as process connection
without neck
light chemical processes
热保护套管without (not intended to use with thermowell)
铠装芯子/探头mineral insulated (MI), flexible
热保护套管外径6,0 mm (0,24'')
3,2 mm (0,126")
8,0 mm (0,31")
9,5 mm (0,37")
6,35 mm (1/4")
所需最大插入深度up to 13.000,00 mm (511,81'')
热保护套管材质1.4401 (316)
1.4435 (316L)
1.4571 (316Ti)
1.4541 (321)
1.4550 (347)
Alloy 600 (2.4816)
过程连接Compression fitting threaded 1/4"
Compression fitting threaded 1/2"
Compression fitting threaded 3/4"
Compression fitting threaded 1"
Flange as an accessory
热保护套管末端类型straight
工作温度范围Type K:
max. 920 °C
(max. 1.688 °F)
Type J:
max. 440 °C
(max. 824 °F)
Type N:
max. 920 °C
(max. 1.688 °F)
Type E:
max. 510 °C
(max. 950 °F)

最大过程压力(静压)at 20 °C: 90 bar (1305 psi)
测量精度class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
响应时间t50 = 3 s
t90 = 9 s
模块化温度变送器yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
防爆认证ATEX Ex ia
IECEx Ex ia
IECEx ATEX Ex ia
NEPSI Ex ia
UKCA Ex ia
EAC Ex ia
UL
CSA
证书SIL (transmitter only)