技术参数

温度计
测量原理热电阻
特点/应用metric style
imperial style
easy-to-use
suitable for hazardous areas
process connection: flanged
light chemical processes
linear sensor distribution
modular design
replaceable sensors during operation
热保护套管with one primary thermowell (for replaceable sensors and increased mechanical protection)
铠装芯子/探头mineral insulated (MI) sensors in a primary thermowell
热保护套管外径48,3mm (1 1/2")
60,3mm (2")
76,1mm (2 1/2")
88,9mm (3")
所需最大插入深度up to 15.000,00 mm (590'')
热保护套管材质1.4401 (316)
1.4435 (316L)
1.4541 (321)
1.4845 (310L)
1.4301 (304)
1.4307 (304L)
过程连接flange:
1 1/2 " ASME/ANSI B16.5 150
...900
2" ASME/ANSI B16.5 150
...900
3" ASME/ANSI B16.5 150
..900
DN40 EN/DIN 1092.1 PN10
...PN150
DN50 EN/DIN 1092.1 PN10
...PN150
DN80 EN/DIN 1092.1 PN10
...PN150
热保护套管末端类型straight
工作温度范围Type K:
max. 1.070 °C
(max. 1.958 °F)
Type J:
max. 520 °C
(max. 968 °F)
Type N:
max. 1.100 °C
(max. 2.012 °F)
Pt100 WW:
-200...600 °C
(-328…1.112 °F) Pt100 TF:
-50…400 °C
(-58…752 °F)
最大过程压力(静压)at 20 °C: 240 bar (3481 psi)
测量精度class 1 acc. to IEC 60584
class Special ASTM E230 and ANSI MC 96.1
IEC60751 Class A
IEC60751 Class AA
响应时间depending on configuration:

TC:
t50 = 21 s
t90 = 52 s

RTD:
t50 = 42 s
t90 = 108 s
模块化温度变送器yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
防爆认证ATEX
IECEx
UL
FM
CSA
NEPSI
证书SIL (transmitter only)