技术参数

温度计
测量原理热电阻
特点/应用metric and imperial style
compact temperature probe
fast response time
high accuracy
standard and hygienic design
hygienic process connection
threaded process connection

热保护套管without
incl. thermowell
incl. Tee-/elbow thermowell
铠装芯子/探头pipe version, isolated wires, not flexible
热保护套管外径3,0 mm (0,12'')
6,0 mm (0,24'')
所需最大插入深度up to 600,00 mm (23,62'')
热保护套管材质1.4435 Delta-Ferrit < 1%
316L
过程连接compression fitting
Thread
weld in adapter
clamp connections acc. to ISO2852
screwed pipe joint acc. to DIN 11851
aseptic screwed pipe joint acc. to DIN 11864-1
metallic sealing system
thread acc. to ISO 228 for liquiphant adaptor
Varivent
SMS 1147
Tee-/elbow thermowell

热保护套管末端类型straight
reduced
表面光洁度Ra0,76 μm (29,92 μin)
0,38 μm (14,96 μin)
0,38 μm (14,96 μin) electropolished
工作温度范围PT 100:
-50 °C ...200 °C
(-58 °F ...392 °F)
最大过程压力(静压)at 20 °C: 50 bar (725 psi)
测量精度class A acc. to IEC 60751
响应时间t50 = 1 s
t90 = 1.5 s
模块化温度变送器no (4…20mA Signal, IO-Link)

证书3A, EHEDG, ASME BPE, FDA, TSE
1935/2004, 2023/2006, 10/2011
DNVGL, BV
CSA C/US General Purpose
RCM