| 测量原理 | 热电阻 | |
| 特点/应用 | imperial style modular temperature assembly universal range of application suitable for hazardous areas suitable for high process pressures with neck or iTHERM QuickNeck incl. thermowell / protection tube (metal) or to be installed into thermowell can be used with iTHERM StrongSens | |
| 热保护套管 | barstock (drilled) or to be used with thermowell | |
| 铠装芯子/探头 | mineral insulated (MI), flexible | |
| 热保护套管外径 | 5/8" (15.88 mm) 3/4" (19.05 mm) 7/8" (22.2 mm) 1" (25.4 mm) 1.050" (26.7 mm) 1-1/16" (27 mm) 1-1/8" (28.58 mm) 1-1/4" (31.75 mm) 1.315" (33.4 mm) 1-3/8" (34.93 mm) 1-1/2" (38.1 mm) 1.660" (42.16 mm) 1.900" (48.26 mm) | |
| 所需最大插入深度 | 84" | |
| 热保护套管材质 | 316/316L 304/304L Alloy600 AlloyC276 A182 F22 A182 F11 A182 F91 A105 Duplex | |
| 可选带涂层 | PTFE coated Tantalum sleeve | |
| 过程连接 | Male thread: G1/2", G3/4" NPT1/2", NPT3/4", NPT 1", NPT 1-1/4", NPT 1-1/2" Innen-Gewinde: NPT1/2" Flansche: ASME 1" 150 RF ASME 1" 300 RF ASME 1" 600 RF ASME 1" 900/1500 RF ASME 1 1/2" 150 RF ASME 1 1/2" 300 RF ASME 1 1/2" 600 RF ASME 1 1/2" 900/1500 RF ASME 2" 150 RF ASME 2" 300 RF ASME 2" 600 RF zum Einschweißen: NPS 3/4" (26.7 mm) NPS 1" (33.4 mm) NPS 1-1/4" (42.2 mm) NPS 1-1/2" (48.3 mm) 1-3/8" (34.92 mm) | |
| 热保护套管末端类型 | straight tapered stepped | |
| 表面光洁度Ra | 0,76 μm (30 μin.) 1,6 μm (63,0 μin.) | |
| 工作温度范围 | PT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F) | |
| 最大过程压力(静压) | depending on the configuration up to 500 bar | |
| 测量精度 | Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2 | |
| 响应时间 | depending on configuration | |
| 模块化温度变送器 | yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
| 防爆认证 | ATEX Ex ec ATEX IECEx Ex ia CSA C/US IS, NI, XP, DIP INMETRO Ex ia | |
| 证书 | SIL (Transmitter), CRN | |