技术参数

温度计
测量原理热电阻
特点/应用metric style
modular temperature assembly
universal range of application
suitable for hazardous areas
suitable for high process pressures
with neck or iTHERM QuickNeck
incl. thermowell / protection tube (metal) or to be installed into thermowell
can be used with iTHERM StrongSens
热保护套管barstock (drilled) or to be used with thermowell
铠装芯子/探头mineral insulated (MI), flexible
热保护套管外径16 mm (0,63")
18 mm (0,71")
19 mm (0,75")
19,5 mm (0,77")
20 mm (0,79")
22,2 mm (0,87")
24 mm (0,95")
25 mm (0,98")
25,4 mm (1,0")
26 mm (1,02")
27 mm (1,06")
30 mm (1,18")
33,4 mm (1,31")
所需最大插入深度up to 1.500,0 mm (59,06'')
热保护套管材质316 (1.4401)
316L (1.4404)
316/316L (1.4401/1.4404)
316Ti (1.4571)
347 (1.4550)
310 (1.4841)
Alloy 600 (2.4816)
Alloy C276 (2.4819)
10CrMo9-10 (1.7380)
13CrMo4-5 (1.7335)
16Mo3 (1.5415)
A105 (1.0460)
C22.8 (P250GH) (1.0460)
P355NH (1.0565)
Duplex S32205 (1.4462)
Titanium Gr2 (3.7035)
过程连接Male thread:
G1"
NPT1/2", NPT3/4", NPT 1"
M14x1.5, M18x1.5, M20x1.5, M27x2, M33x2
Female thread:
M24x1.5
NPT1/2"
Flange:
DN25 PN16, PN40, PN50, PN100 B1
DN40 PN40 B1
DN50 PN40, PN63 B1
ASME 1" 150 RF
ASME 1" 300 RF
ASME 1" 600 RF
ASME 1" 900/1500 RF
ASME 1 1/2" 150 RF
ASME 1 1/2" 300 RF
ASME 1 1/2" 600 RF
ASME 1 1/2" 900/1500 RF
ASME 1 1/2" 2500 RF
ASME 2" 150 RF
ASME 2" 300 RF
ASME 2" 600 RF
ASME 2" 900/1500 RF
ASME 2" 2500 RF
to weld-in:
Diameter 18 mm (0,71")
Diameter 24 mm (0,94")
Diameter 26 mm (1,02")
Diameter 26,7 mm (NPS 3/4")
Diameter 33,4 mm (NPS 1")
热保护套管末端类型straight
tapered
stepped
表面光洁度Ra0,76 μm (30 μin.)
1,6 μm (63,0 μin.)
工作温度范围PT100 TF iTHERM StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 TF iTHERM QuickSens:
-50 °C …200 °C
(-58 °F …392 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F)
Typ K:
max. 1.100 °C
(max. 2.012 °F)
Typ J:
max. 800 °C
(max. 1.472 °F)
Typ N:
max. 1.100 °C
(max. 2.012 °F)
最大过程压力(静压)depending on the configuration up to 500 bar
测量精度Class AA,符合IEC 60751标准
Class A,符合IEC 60751标准
Class B,符合IEC 60751标准
特殊精度或标准精度,符合ASTM E230标准
Class 1或Class 2,符合IEC 60584-2标准
响应时间depending on configuration
模块化温度变送器yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
防爆认证ATEX Ex ec, Ex tc
ATEX IECEx Ex ia
NEPSI Ex ia
KC Ex ia
INMETRO

证书SIL, MID, DNV/GL