技术参数

温度计
测量原理热电阻
特点/应用metric style
modular temperature assembly
universal range of application
with neck
incl. thermowell / protection tube (metal)
热保护套管welded protection tube
铠装芯子/探头Basis Sensortechnologie
热保护套管外径Thermowell:
9x1,25 mm
11x2 mm
所需最大插入深度up to 1.000,0 mm (39'')
热保护套管材质316L (1.4404)
过程连接Thread:
G1/2"
NPT1/2"
M20x1.5, M27x2, M33x2
Compression fitting:
NPT1/2", G1/2", G1"
Flansche:
DN25 DN40 B1
ASME 1" 150 RF
ASME 1" 300 RF
ASME 1 1/2" 150 RF
ASME 2" 150 RF
ASME 2" 300 RF
热保护套管末端类型straight
工作温度范围Basic PT100 TF:
-50 °C …200 °C
(-58 °F …392 °F)
Typ K:
max. 1.100 °C (max. 2.012 °F)
最大过程压力(静压)depending on the configuration
测量精度Class A acc. to IEC 60751
Class B acc. to IEC 60751
Class standard acc. to ASTM E230
Class 2 acc. to IEC 60584-2
响应时间t90 around 100 s
depending on configuration
模块化温度变送器yes (4 … 20 mA; HART)