| 测量原理 | 热电阻 | |
| 特点/应用 | Basic technologie metric style universal range of application direct process contact | |
| 热保护套管 | without, direct process contact | |
| 铠装芯子/探头 | Basis Sensortechnologie | |
| 热保护套管外径 | Insert: 6,0 mm | |
| 所需最大插入深度 | up to 1.000,0 mm (39'') | |
| 热保护套管材质 | Insert Material: 316L (1.4404) Alloy 600 (2.4816) | |
| 过程连接 | Thread: G1/2", G1/4" NPT1/2" M18x1.5, M20x1.5 Cap-nut: G1/2", G3/4" Compression fitting, also spring load: NPT1/2", G1/2" | |
| 热保护套管末端类型 | straight | |
| 工作温度范围 | Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) | |
| 最大过程压力(静压) | depending on the configuration | |
| 测量精度 | Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2 | |
| 响应时间 | t90 around 17 s depending on configuration | |
| 模块化温度变送器 | yes (4 … 20 mA; HART) | |