| 测量原理 | 数据管理器 | |
| 测量原理 | Data Logger | |
| 功能 | Secure data recording and signal analysis visualization integrated web server for device set-up HART(R) transparency, RSG45 as a HART modem E-Mail notification (encrypted mails) 100 ms scan rate, high speed storage cycle 100 ms modular design for simple expansion data readout and processing via Field Data Manager Software OPC server for indication of instantaneous values (optional) | |
| 输入 | 20 analog (max) (U, I, TC, RTD, frequency, pulse) 20 HART (max) (HART, 4…20mA) 14 digital (max) (control, event and counting inputs) | |
| 输出 | 12 relays (max) 2 analog (max) (I, pulse) 1 transmitter power supply | |
| 接口 | RS232/485 Ethernet USB Modbus RTU/TCP Slave Modbus RTU/TCP Master Profibus DP PROFINET Device EtherNet/IP Adapter | |
| 存储/记录 | internal memory SD card USB flash drive | |
| 显示 | TFT 7" colour graphic display TFT 7" colour graphic display with touch panel | |
| 外壳 | panel mounting with zink diecast bezel panel mounting with stainless steel bezel desktop housing field housing | |
| 电源 | 100...230 V AC +/-10% 24V (-10%; +15%) AC/DC | |
| 证书 | EAC UL (US und CA) ATEX II2G Ex px IIC Gb ATEX II2D Ex pD IIIC Db UL listed PROFINET certified | |
| 软件包 | Batch software Waste water software Tele-alarm software Energy software (water + steam) Waste water + storm overflow + Tele Alarm Tele-alarm software + energy software (water + steam) | |
| 测量原理 | 能源管理仪 | |
| 测量原理 | Energymanager | |
| 功能 | Mass flow and energy calculation for Water and Steam. | |
| 计算结果 | Mass/heat quantity heat quantity difference | |
| 应用数量 | 8 | |
| 计算标准 | IAPWS-97 | |
| 通信 | RS232/485 Ethernet USB Modbus RTU/TCP Slave Modbus RTU/TCP Master Profibus DP PROFINET Device EtherNet/IP Adapter | |
| 电源 | Not defined | |
| 回路供电 | 24 V DC +/-15% | |
| 防护等级 | IP65 (front-panel) | |
| 输入 | 0...20 universal HART 6…14 digital | |
| 输出 | 2 analog | |
| 外形尺寸(WxHxD) | 195,2 x 149,2 x 227,1 mm (7,69" x 5,87" x 8,94") | |
| 操作 | Navigator on-site, web server and via FieldCare/DeviceCare | |
| 显示 | 7“ TFT | |
| 软件功能 | Internal calculation for mass flow and energy | |
| 证书 | ATEX Ex px, Ex pD UL listed PROFINET certified EAC Non-hazardous area + KC marking | |