| 测量原理 | 有源安全栅 | |
| 测量原理 | Active barrier | |
| 功能 | 1-channel 2-channel Signal doubler | |
| 回路供电 | 17,5 V ±1 V bei 20 mA open circuit voltage: 24,5 V ±5 % | |
| 电源 | 24 V DC | |
| 输入 | 0/4…20 mA / HART feeding/not feeding | |
| 输出 | 0/4…20 mA / HART active/passive | |
| 证书 | ATEX Ex tc CSA C/US AIS JPN [Ex ia Ga], [Ex ia Da], Ex ec KC [Ex ia Ga], [Ex ia Da], Ex ec INMETRO [Ex ia Ga], [Ex ia Da], Ex ec NEPSI [Ex ia Ga], [Ex ia Da], Ex ec UK Ex tc, [Ex ia Ga], [Ex ia Da], Ex ec ATEX IECEx [Ex ia Ga], [Ex ia Da], Ex ec UL C/US DNV EAC [Ex ia Ga] IIC, [Ex ia Da] IIIC, Ex ec IIC Gc | |
| SIL | SIL 2 SC 3 | |
| 操作 | HART | |