| 测量原理 | ||
| 测量原理 | Energymanager | |
| 功能 | Steam and water balancing for industrial energy management | |
| 计算结果 | heat quantity heat quantity difference | |
| 应用数量 | 3 | |
| 数据存储 | no | |
| 计算标准 | IAPWS-97 | |
| 通信 | 1 x RS232 2 x RS485 PROFIBUS DP M-Bus Modbus RTU | |
| 电源 | Not defined | |
| 回路供电 | 90...250V AC 50/60 Hz 20...28V AC 50/60 Hz 20...36V DC | |
| 防护等级 | IP20 | |
| 输入 | 2...6x RTD 2...8x I 2...8x PFM 2...8x Impulse (aktive) 2...8x Impulse (passive) | |
| 输出 | 3...9x transmitter power supply | |
| 外形尺寸(WxHxD) | 135 x 108 x 114 mm (5.32" x 4.25" x 4.49") | |
| 操作 | Soft keys RS232 and operation software ReadWin 2000 | |
| 显示 | Dot-Matrix LCD, backlit, colour change in case of alarm event | |
| 软件功能 | International calculation standards for steam and water | |
| 证书 | EAC | |