技术参数

能量和应用管理器
测量原理
测量原理Flow and energy manager
功能Gas, liquids, steam and water bilancing for industrial energy management
计算结果mass/heat quantity
heat quantity difference
for gases: standard volume, heating value, mass

应用数量3
数据存储no
计算标准IAPWS IF97
AGA8 / SGERG88
Nx/9
API 2540
customer spezific tables
ISO 5167
通信1 x RS232
2 x RS485
PROFIBUS DP
M-Bus
Modbus RTU
电源Not defined
回路供电90...250V AC 50/60 Hz
20...28V AC 50/60 Hz
20...36V DC
防护等级IP20
输入2...8x PFM
2...8x I
2...8x Impulse (aktiv)
2...6x RTD
2...8x Impulse (passiv)
输出3...9x transmitter power supply
外形尺寸(WxHxD)135 x 108 x 114 mm (5.32" x 4.25" x 4.49")
操作Soft keys RS232 and operation software ReadWin 2000
显示LC-Dot-Matrix 160 x 80 Punkte
软件功能International calculation standards for gas, liquids, steam and water
证书 ATEX Ex ia