技术参数

过程变送器
测量原理过程变送器
测量原理Process transmitter
功能Universal process and temperature transmitter with control unit
回路供电24 V intrinsically safe loop power supply
电源Wide range power supply 24 to 230 V AC/DC (-20 % / +10 %) 50/60 Hz
输入2 x universal (current, voltage, R, RTD, TC, resistance)
输出2 x Analog (current, voltage)
软件功能Internal software for calculations, linearization, limit monitoring
Monitoring of sensor wires according NAMUR NE43
Application package differential pressure measurement
证书 ATEX [Ex ia]
CSA General Purpose
CSA AIS, NI
FM AIS, NI
NEPSI [Ex ia]
UK [Ex ia Ga], [Ex ia Da]
marine approval
KTA
German WHG overfill protection
IND Ex
PESO Ex
IND Ex
PESO Ex
IEC Ex
SIL2
显示LCD
7 segment
Multicolour
Bargraph
TAG unit
Colour change in case of failure
接口Not defined
外形尺寸(WxHxD)45 x 115 x 118 mm (1.77" x 4.53" x 4.65")