技术参数

Physical medium properties
测量原理
Measuring methodCapacitive- conductive
应用Continuous inline measurement of build-up and liquid conductivity
供电电压10…30 VDC
IO-Link: 18…30 VDC
测量范围Conductivity:
0 µS/ cm...100 mS/ cm

Build-up thickness:
0 mm…10 mm
AccuracyBuild-up:
<= 1% of measuring range

Conductivity:
0...2 mS/ cm: <= 5% of reading
2...20 mS/ cm: <= 7% of reading
20...50 mS/ cm: <= 10% of reading
50...100 mS/ cm: <= 15% of reading

环境温度-40°C…+70°C (-40°F...+158°F)
过程温度-20°C…+100°C
(-4°F...+212°F)
+150°C (+302°F) for 1h
过程压力Vacuum...25 bar
(Vacuum...362.5 psi)
输出4...20 mA
Frequency
IO-Link
连接Threads G1", G3/4", M24,
Tri-Clamp ISO2852, DIN11851
防爆认证No Ex certificates CSA C/US General Purpose
其他证书EN10204- 3.1
EHEDG
3-A
EG1935/2004
CRN approval
选项Customer specific configuration
Cleaned from oil and grease
Surface roughness test
Welding- and process adapters