| 测量原理 | 绝压和表压 | |
| 特点 | Pressure transmitter with metallic process diaphragm. Available with diaphragm seals. Device health verification without process interruptions. Intuitive and clear wizards for commissioning, proof tests and verification. | |
| 供电电压 | 4...20 mA HART Ex d, Ex e, non-Ex: 10.5...35V DC : Ex i: 10.5...30V DC | |
| 参考测量精度 | Standard: up to 0.05 % Platinum: up to 0.025 % | |
| 长期稳定性 | 0.05 % of URL/ year 0.07 % of URL/ 5 years 0.10 % of URL/ 10 years | |
| 过程温度 | Standard: -40°C…+125°C (-40°F…+257°F) Diaphragm seal: -70°C...+400°C (-94°F...+752°F) | |
| 环境温度 | -60°C...+80°C (-76°F...+185°F) | |
| 传感器 | 400 mbar...700 bar (6 psi...10,500 psi) | |
| 最小可标定量程 | 5 mbar (0.075 psi) | |
| 抗真空压力 | Standard:10 mbar (0.145 psi) Diaphragm seal: 50 mbar (0.725 psi) | |
| 最大量程比 | 100:1 | |
| 最大过压限定值 | 1,050 bar (15,750 psi) | |
| 过程连接 | Thread: G1/2...G2, R1/2, MNPT3/4...MNPT2, FNPT1/2, R1/2 Flange: DN25...DN100, NPS 1"...4" Pancake: 2"...4", DN50...DN100 | |
| 过程膜片的材质 | 316L, AlloyC, Tantal, Monel, PTFE, Gold | |
| 垫圈材质 | PTFE | |
| 填充液 | Silicone oil, Inert oil, Vegetable oil, High/ low temperature oil | |
| 外壳材质 | Aluminium, 316L | |
| 通信 | 4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
| 证书和认证 | ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex | |
| 安全认证 | SIL | |
| 设计认证 | EN10204-3.1, NACE MR0103, NACE MR0175 | |
| 饮用水认证 | NSF | |
| 特点 | Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM | |
| 测量原理 | 绝压和表压 | |
| 特点/应用 | Pressure transmitter with metallic process diaphragm. Available with diaphragm seals. Device health verification without process interruptions. Intuitive and clear wizards for commissioning, proof tests and verification. | |
| 特点 | Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM | |
| 电源/通信 | Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC | |
| 测量精度 | Standard: up to 0.05 % Platinum: up to 0.025 % | |
| 长期稳定性 | 0.05 % of URL/ year 0.07 % of URL/ 5 years 0.10 % of URL/ 10 years | |
| 环境温度 | -60°C...+80°C (-76°F...+185°F) | |
| 过程温度 | Standard: -40°C…+125°C (-40°F…+257°F) Diaphragm seal: -40°C...+400°C (-40°F...+752°F) | |
| 过程压力(绝压)/最大过压限定值 | 700 bar (10,500 psi) | |
| 压力测量范围 | 400 mbar...700 bar (1.5 psi...10,500 psi) | |
| 主要接液部件 | 316L, AlloyC, Tantal, Monel, PTFE, Gold | |
| 过程连接 | Thread: G1/2...G2, R1/2, MNPT3/4...MNPT2, FNPT1/2, R1/2 Flange: DN25...DN100, NPS 1"...4" Pancake: 2"...4", DN50...DN100 | |
| 最大测量距离 | 7000 m (22,966 ft) H2O | |
| 通信 | 4...20 mA HART PROFIBUS PA PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
| 证书和认证 | ATEX, IEC Ex, CSA C/US, NEPSI | |
| 安全认证 | SIL | |
| 设计认证 | EN 10204-3.1 NACE MR0175, NACE MR0103 | |
| 饮用水认证 | NSF | |
| 计量认证和证书 | MID | |
| 选项 | Touch control display Diaphragm seal | |
| 应用限制 | Measuring cell: Metal
welded
If pressurized, possibly
use differential pressure
measurement with two
pressure transmitters
(electronic dp). Observe
ratio head pressure:
hydrostatic pressure | |