| 测量原理 | 绝压和表压 | |
| 特点 | Premium accuracy pressure transmitter with dry ceramic cell. Intuitive and clear wizards for commissioning, proof tests and verification. | |
| 供电电压 | Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC | |
| 参考测量精度 | Standard: up to 0.05 % Platinum: up to 0.025 % | |
| 长期稳定性 | 0.05 % of URL/ year 0.08 % of URL/ 5 years 0.10 % of URL/ 10 years | |
| 过程温度 | -40°C...+150°C (-40°F...+302°F) | |
| 环境温度 | -40°C...+85°C (-40°C...+185°F) | |
| 传感器 | 100 mbar....40 bar (1.5 psi...600 psi) | |
| 最小可标定量程 | 5 mbar (0.075 psi) | |
| 抗真空压力 | 0 mbar abs. | |
| 最大量程比 | 100:1 | |
| 最大过压限定值 | 60 bar (900 psi) | |
| 过程连接 | Thread: G1/2...G2, R1/2, MNPT1/2...MNPT2, FNPT1/2 Flange: DN25...DN80, NPS 1"...4" | |
| 过程膜片的材质 | Ceramic | |
| 垫圈材质 | FKM, EPDM, HNBR, FFKM | |
| 填充液 | none, dry measuring cell | |
| 外壳材质 | Aluminium, 316L | |
| 通信 | 4...20 mA HART PROFIBUS PA PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
| 证书和认证 | ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex | |
| 安全认证 | SIL | |
| 设计认证 | EN10204-3.1 | |
| 饮用水认证 | NSF, KTW | |
| 特点 | Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM | |
| 测量原理 | 绝压和表压 | |
| 特点/应用 | Premium accuracy pressure transmitter with dry ceramic cell. Intuitive and clear wizards for commissioning, proof tests and verification. | |
| 特点 | Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM | |
| 电源/通信 | Ex d, Ex e, non-Ex:: 10.5...35V DC Ex i: 10.5...30V DC | |
| 测量精度 | Standard: up to 0.05 % Platinum: up to 0.025 % | |
| 长期稳定性 | 0.05 % of URL/ year 0.08 % of URL/ 5 years 0.10 % of URL/ 10 years | |
| 环境温度 | -40...+85 °C (-40...+185 °F) | |
| 过程温度 | -40°C...+150°C (-40°F...+302°F) | |
| 过程压力(绝压)/最大过压限定值 | 60 bar (900 psi) | |
| 压力测量范围 | 100 mbar...40 bar (1.5 psi...600 psi) | |
| 主要接液部件 | Ceraphire ceramic FKM, EPDM, HNBR, Perlast, Kalrez, Chemraz | |
| 过程连接 | Thread: G1/2...G2, R1/2, MNPT1/2...MNPT2, FNPT1/2 Flange: DN25...DN80, NPS 1"...4" | |
| 最大测量距离 | 400 m (1312 ft) H2O | |
| 通信 | 4...20 mA HART PROFIBUS PA PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
| 证书和认证 | ATEX, IEC Ex, CSA C/US, NEPSI | |
| 安全认证 | SIL | |
| 设计认证 | EN 10204-3.1 | |
| 饮用水认证 | NSF, KTW | |
| 计量认证和证书 | MID | |
| 选项 | Touch control display | |
| 应用限制 | Measuring cell: ceramics If pressurized, possibly use differential pressure measurement with two pressure transmitters (electronic dp). Observe ratio head pressure : hydrostatic pressure | |