| 测量原理 | 库存管理解决方案 | |
| 应用任务 | Data acquisition Data management Process monitoring & visualization | |
| 应用场合 | Tankvision LMS NXA86B is a on-premise software for installation on a single station or server client system for monitoring of level, volumes, mass and energy content specifically for LNG tanks in storage facilities. | |
| 操作系统 | Single Station or Client System: Windows 10 Windows 11 Server System: Windows Server 2025 | |
| 处理器型号 | Single Station or Client System: Multi-core processor (e.g. Intel Core i7 or equivalent) Server System: Multi-core (4, 6, or 8) processor (e.g. Intel E5 Xeon) | |
| 主存储器 | Single Station or Client System: 8 GB Server System: 16 GB (32+ GB if used as a virtual host) | |
| 硬盘容量 | Single Station or Client System: 500+ GB Server System: Dual 500+ GB minimum, RAID recommended | |
| 显示器分辨率和显示 | 1920 x 1080 (or better) | |
| 接口 | OPC classic OPC UA Modbus | |