| 测量原理 | Guided radar | |
| 应用 | Moisture measurement in heterogeneous bulk solids with the density from 0.1...1 g/ cm³ like sawdust, woodchips, biomass, pellets or granules | |
| Measuring method | Contact inline measurement with a large rectangular sensor | |
| 测量范围 | Recommended moisture range %/ vol.: 0...25 % | |
| Material permeation depth | Up to 85 mm (0.28 ft) | |
| 探头的一致性 | Conductivity range: 0…max. 1 mS/ cm | |
| 温度传感器 | Yes | |
| 过程温度 | 0…+70°C (+32°F...+158°F) | |
| Accuracy | Up to +/-0.2 % abs. | |
| 输出 | 0...20 mA 4...20 mA | |
| 选项 | Remote display Sensor cables | |