| 测量原理 | Guided radar | |
| 应用 | Moisture measurement in grain and similar heterogeneous bulk solids with the density from 0.3...1 g/ cm³ Possible applications: Grain dryers, grain handling, seed handling or malthouse | |
| Measuring method | Contact inline measurement with two rods sensor and transmitter | |
| 测量范围 | Recommended moisture range %/ vol.: 0...50 % | |
| Material permeation depth | Up to 130 mm (0.43 ft) | |
| 探头的一致性 | Conductivity range: 0…max. 2 mS/ cm | |
| 温度传感器 | Yes | |
| 过程温度 | 0…+120°C (+32°F...+248°F) | |
| Accuracy | Up to +/-0.3 % abs. | |
| 输出 | 0...20 mA 4...20 mA | |
| 选项 | Remote display Sensor cables | |