技术参数

Moisture in bulk solids
测量原理Guided radar
应用Moisture measurement in grain and similar heterogeneous bulk solids with the density from 0.3...1 g/ cm³
Possible applications: Grain dryers, grain handling, seed handling or malthouse
Measuring methodContact inline measurement with two rods sensor and transmitter
测量范围Recommended moisture range %/ vol.: 0...50 %
Material permeation depthUp to 130 mm (0.43 ft)
探头的一致性Conductivity range:
0…max. 2 mS/ cm
温度传感器Yes
过程温度0…+120°C
(+32°F...+248°F)
AccuracyUp to +/-0.3 % abs.
输出0...20 mA
4...20 mA

选项Remote display
Sensor cables