测量原理 | Guided radar | |
应用 | Moisture measurement in heterogenes bulk solids with the density from 0.3...1 g/ cm³ like animal food, grain, plastic granules and other pellets | |
Measuring method | Contact inline measurement | |
测量范围 | Recommended moisture range %/ vol.: 0...50 % | |
Material permeation depth | Up to 60 mm (0.2 ft) | |
探头的一致性 | Conductivity range: 0…max. 2 mS/ cm | |
温度传感器 | Yes | |
过程温度 | 0…+120°C (+32°F...+248°F) | |
Accuracy | Up to +/-0.1 % abs. | |
输出 | 0...20 mA 4...20 mA | |
选项 | Remote display Sensor cables Baffle plate Universal holder Sliding carriage |