技术参数

Moisture in bulk solids
测量原理Guided radar
应用Moisture measurement in heterogeneous bulk solids with the density from 1...3 g/ cm³ like fresh concrete, sewage sludge, slurries and other conductive materials
Measuring methodContact inline measurement
测量范围Recommended moisture range %/ vol.: 0...100 %
Material permeation depthUp to 35 mm
(0.11 ft)
探头的一致性Conductivity range:
0…max. 20 mS/ cm
温度传感器Yes
过程温度0…+70°C
(+32°F...+158°F)
AccuracyUp to +/-0.1 % abs.
输出0...20 mA
4...20 mA

选项Remote display
Sensor cables
Baffle plate
Universal holder
Sliding carriage