| 测量原理 | Guided radar | |
| 应用 | Moisture measurement in heterogeneous bulk solids of any grain size
| |
| Measuring method | Handheld device with two rods or lance probe
| |
| 测量范围 | Recommended moisture range %/ vol.: 0...100 % | |
| Material permeation depth | Up to 130 mm (0.43 ft) | |
| 探头的一致性 | Conductivity range: 0…max. 20 mS/ cm | |
| 温度传感器 | None | |
| 过程温度 | 0…+50°C (+32°F...+122°F) | |
| Accuracy | Up to +/-0.2 % abs. | |
| 输出 | None | |
| 选项 | Telescopic extension (for S2 probe) Carrying case | |