| 测量原理 | ORP电极 | |
| 应用 | Modular 4 wire controller Multichannel: 1 to 4 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 4 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
| 特点 | Robust plastic housing All non-ex applications | |
| 设计 | 2 to 4x Memosens input, 2 to 8x current output Alarmrelay, 4x relay, SD card for software update and copy & paste of setup | |
| 材质 | Housing base: PC-FR Housing seal: EPDM | |
| 外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
| 过程温度 | -20 to 55 °C (0 to 130 °F) | |
| 防护等级 | IP66 / IP 67 | |
| 输入 | 1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
| 输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
| 其他证书 | EAC, cCSAus | |
| 测量原理 | 玻璃电极 | |
| 应用 | 模块化四线制控制器 多通道:1...4路Memosens数字式传感器 多参数:pH、ORP、ISFET、电感式和电导式电导率、溶解氧、硝酸盐和浊度 连接4个传感器 随时进行功能升级 模块和传感器即插即用 | |
| 特点 | 坚固耐用的塑料外壳 适用所有非防爆应用 | |
| 设计 | 2...4路Memosens输入 2...8路电流输出 报警继电器 4路继电器 SD卡,用于软件升级、复制和粘贴设置 | |
| 材质 | 塑料(聚碳酸酯) | |
| 外形尺寸 | 237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch) | |
| 过程温度 | -20...55°C / 0...130°F | |
| 防护等级 | IP67 | |
| 输入 | 1...4路Memosens数字量输入
2路0/4..20mA输入(可选)
2...4路数字量输入(可选) | |
| 输出 | 2...8路0/4...20 mA电流输出 报警继电器 4路继电器 ProfibusDP Modbus RS485 Modbus TCP 以太网 | |
| 其他证书 | EAC, cCSAus | |
| 测量原理 | 电位计/ ISE | |
| 特点 | Robust plastic housing All non-ex applications | |
| 设计 | 2 to 4x Memosens input, 2 to 8x current output Alarmrelay, 4x relay, SD card for software update and copy & paste of setup | |
| 过程温度 | -20 to 55 °C (0 to 130 °F) | |
| 应用 | Modular 4 wire controller Multichannel: 1 to 4 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 4 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
| 输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
| 输入 | 1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
| 测量原理 | 溶解氧传感器 | |
| 应用 | 模块化四线制控制器 多通道:1...4路Memosens数字式传感器 多参数:pH、ORP、ISFET、电感式和电导式电导率、溶解氧、硝酸盐和浊度 连接4个传感器 随时进行功能升级 模块和传感器即插即用 | |
| 特点 | 坚固耐用的塑料外壳 适用所有非防爆应用 | |
| 设计 | 2...4路Memosens输入 2...8路电流输出 报警继电器 4路继电器 SD卡,用于软件升级、复制和粘贴设置 | |
| 材质 | 塑料(聚碳酸酯) | |
| 外形尺寸 | 237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch) | |
| 过程温度 | -20...55°C / 0...130°F | |
| 输入 | 1...4路Memosens数字量输入 | |
| 输出 | 2...8路0/4...20 mA电流输出 报警继电器 4路继电器 | |
| 其他证书 | EAC, cCSAus | |
| 测量原理 | 余氯 | |
| 应用 | Modular 4 wire controller Multichannel: 1 to 4 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 4 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
| 特点 | Robust plastic housing All non-ex applications | |
| 设计 | 2 to 4x Memosens input, 2 to 8x current output Alarmrelay, 4x relay, SD card for software update and copy & paste of setup | |
| 材质 | Housing base: PC-FR Housing seal: EPDM | |
| 外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
| 过程温度 | -20 to 55 °C (0 to 130 °F) | |
| 输入 | 1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
| 输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
| 其他证书 | EAC, cCSAus | |
| 测量原理 | 超声波传感器 | |
| 应用 | Modular 4 wire controller Multichannel: 1 to 4 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 4 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
| 特点 | Robust plastic housing All non-ex applications | |
| 设计 | 2 to 4x Memosens input, 2 to 8x current output Alarmrelay, 4x relay, SD card for software update and copy & paste of setup | |
| 材质 | Housing base: PC-FR Housing seal: EPDM | |
| 外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
| 过程温度 | -20 to 55 °C (0 to 130 °F) | |
| 防护等级 | IP66 / IP 67 | |
| 输入 | 1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
| 输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
| 其他证书 | EAC, cCSAus | |
| 测量原理 | 单波束散射光 | |
| 应用 | Modular 4 wire controller Multichannel: 1 to 4 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 4 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
| 特点 | Robust plastic housing All non-ex applications | |
| 设计 | 2 to 4x Memosens input, 2 to 8x current output Alarmrelay, 4x relay, SD card for software update and copy & paste of setup | |
| 材质 | Housing base: PC-FR Housing seal: EPDM | |
| 外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
| 过程温度 | -20 to 55 °C (0 to 130 °F) | |
| 防护等级 | IP66 / IP 67 | |
| 输入 | 1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
| 输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
| 其他证书 | EAC, cCSAus | |
| 测量原理 | 导电性 | |
| 应用 | Modular 4 wire controller Multichannel: 1 to 4 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 4 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
| 特点 | Robust plastic housing All non-ex applications | |
| 设计 | 2 to 4x Memosens input, 2 to 8x current output Alarmrelay, 4x relay, SD card for software update and copy & paste of setup | |
| 材质 | Housing base: PC-FR Housing seal: EPDM | |
| 外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
| 过程温度 | -20 to 55 °C (0 to 130 °F) | |
| 防护等级 | IP66 / IP 67 | |
| 输入 | 1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
| 输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
| 其他证书 | EAC, cCSAus | |