测量原理 | 微波安全栅 | |
特点/应用 | Flow indicator for bulk solids Non-contact motion detection (movement / no movement) of pneumatically or mechanically conveyed bulk solids of all kinds, also in potentially explosive atmospheres (dust Ex) | |
特点 | Detection range: max. 5 m Detectable velocity: 0.09 m/s ... 62 m/s | |
电源/通信 | 18 V ... 30 V DC, Plug M12 | |
环境温度 | -20 °C ... +60 °C (-4 °F ... +140 °F) | |
过程温度 | Non-contact installation: any Within installation: -20°C ... +60°C (-4°F ... +140°F) With high temperature adapter: up to +450°C (+842°F) | |
过程压力(绝压)/最大过压限定值 | Non-contact installation: any Within installation: 0.5 bar ... 6.8 bar (7.2 psi ... 99 psi) abs. With high pressure adapter: up to +21 bar (+305 psi) abs. | |
最小介质密度 | Solid weight: > 10 g/l | |
主要接液部件 | Non-contact installation: no wetted parts Contact installation: 316L, PTFE | |
过程连接 | ISO228-1: G1", G1-1/2" ASME: NPT1-1/2" | |
卫生型过程连接 | Non-contact installation | |
通信 | 3-wire-DC-PNP, 2 DC-PNP-outputs | |
证书和认证 | ATEX, IEC Ex | |
设计认证 | EN10204-3.1 | |
卫生型认证 | EG1935/2004 | |
选项 | Mounting bracket Counternut Welding sleeve Connection cable Connecting cable High-pressure adapter High-temperature adapter Extension for HT adapter Mounting flange Sight glass fitting FAR50, FAR51, FAR52, FAR54 | |
应用限制 | Solid weight: < 10 g/l |