| 测量原理 | 音叉密度仪 | |
| 产品标题 | Hygienic device for density measurement in liquids.
Point level detection in process and storage tanks as well as in pipelines in hygienic and aseptic applications. | |
| 特点/应用 | Premium device for density measurement in hygienic/aseptic applications. Focus Food & Beverage and Life Sciences. Compact sensor version with an optional pipe extension up to 3 m (9,85 ft). Modular housing concept. Wide range of certificates | |
| 电源/通信 | via density controller FML621 | |
| 环境温度 | -40 °C...+70 °C (-40...+158 °F) | |
| 过程温度 | 0...+80 °C (+32…+176 °F)
| |
| 过程绝压 | 0...25 bar (0…362 psi) | |
| 接液部件 | 316L | |
| 卫生型 | 3-A, EHEDG, CoC-ASME BPE | |
| 传感器长度 | Compact sensor Short tube (Liquiphant II) 148mm…3000mm (6,00…118") | |
| 输出 | Pulse | |
| 证书和认证 | ATEX, IEC Ex, CSA C/US, JPN Ex, KC Ex, INMETRO Ex, NEPSI Ex/CCC, UK Ex | |
| 特点 | Density/Concentration measurement in combination with density controller FML621, Surface finish: mechanical polished (up to 0.3 µm) | |
| 组件 | Density Computer FML621 | |
| 测量原理 | 液体音叉 | |
| 特点/应用 | Premium device for point level detection in hygienic/aseptic applications. Focus Food & Beverage and Life Sciences. Compact sensor version with an optional pipe extension up to 3 m (9,85 ft). Modular housing concept. Wide range of certificates. | |
| 特点 | Plug and play functionalities, Heartbeat Technology, LED Module, Bluetooth® Operation and maintenance, Surface finish: mechanical or electro-polished, Density/Concentration measurement, SIL 2/3 according to IEC 61508. | |
| 电源/通信 | 19 ..253V AC, 10...55V DC-PNP, 9...20V DC with relay DPDT, 19...253V AC or 19...55V DC with relay DPDT, 8/16mA HART, NAMUR, PFM | |
| 环境温度 | -50...+70 °C (-58...+158 °F) | |
| 过程温度 | -50 °C...+150 °C (-58 °F...+302 °F) | |
| 过程压力(绝压)/最大过压限定值 | Vacuum...64 bar (Vacuum...928 psi) | |
| 最小介质密度 | 0.5 g/cm³ (0.4 g/cm³ optional) | |
| 主要接液部件 | 316L | |
| 过程连接 | Threads (for weld-in adapter): G3/4A, G1A | |
| 卫生型过程连接 | Tri-Clamp, DIN 11851, DIN11864-1 Ingold, Flush mount, DRD, SMS1145, Varivent (Varinline) | |
| 传感器长度 | Compact sensor Short tube (Liquiphant II) 148mm…3000mm (6,00…118") | |
| 通信 | HART Bluetooth® wireless technology | |
| 证书和认证 | ATEX, IEC Ex, CSA C/US, JPN Ex, KC Ex, INMETRO Ex, NEPSI Ex/CCC, UK Ex | |
| 安全认证 | Overfill protection WHG; SIL 2/ SIL 3 | |
| 设计认证 | Inspection certificate 3.1, EN10204, CoC ASME BPE, Conformity to cGMP, EU Food Contact Material (EC) 1935/2004, US Food Contact Material FDA CFR 21, CN Food Contact Material GB 4806, Declaration of Conformity ASME B31.3, AD2000, CRN approval | |
| 卫生型认证 | 3-A, EHEDG, CoC-ASME BPE | |
| 选项 | LED module, Bluetooth module, Graphic touch display, Customized settings, Weld-in adapter | |
| 组件 | FTL325P Interface PFM FTL325N Interface NAMUR FML621 Density controller | |