| 测量原理 | 固体物位雷达 | |
| 特点/应用 | For simple applications: Reliable, non-contact measurement of levels in silos or storage tanks for bulk solids | |
| 特点 | Bluetooth® commissioning Operation and maintenance SmartBlue App Heartbeat Verification | |
| 电源/通信 | 2-wire (HART, 4…20 mA) Bluetooth® wireless technology and App (optional) | |
| 频率 | W-Band (~80 Ghz) | |
| 天线 | 40 mm/ 1-1/2" 80 mm/ 3" | |
| 测量精度 | Liquids: +/- 2 mm (0.08") Solids: +/- 4 mm (0.16") | |
| 环境温度 | -40…+80°C (-40…+176°F) | |
| 过程温度 | -40…+80°C (-40…+176°F) | |
| 过程压力(绝压)/最大过压限定值 | -1…3 bar (-14,5…43 psi) | |
| 主要接液部件 | PVDF, PBT/PC | |
| 过程连接 | Thread: G1", NPT1"; G1-1/2", NPT1-1/2" Flange: UNI flange 2“, 3“, 4“ UNI slip on flange: 3“, 4“, 6“ | |
| 最大测量距离 | 40 mm/ 1-1/2": 20m (65.6 ft) 80 mm/ 3": 30m (98.4 ft) | |
| 通信 | 4...20 mA HART Bluetooth® wireless technology | |
| 证书和认证 | ATEX, C/US, EAC Ex, JPN Ex, KC Ex,
INMETRO Ex, NEPSI Ex, UK Ex | |
| 安全认证 | Overfill protection WHG | |
| 卫生型认证 | EU Food Contact Material (EC) 1935/2004 US Food Contact Material FDA CFR 21 | |
| 船级认证 | ABS, LR, BV, DNV | |
| 饮用水认证 | NSF/ANSI 61 | |
| 选项 | Remote operation via SmartBlue App using Bluetooth® Remote HART indicator RIA15 in order structure Flooding protection tube Different mounting possibilities | |
| 应用限制 | DK < 1.6 Reduction of the max. possible measuring range due to: Media with poor reflective properties cone of repose extremely loose surface of bulk solids, e.g. bulk solids with a low bulk density during pneumatic filling buildup, especially of moist products. Alternative for these applications: FMR67B | |
| 测量原理 | 雷达物位仪 | |
| 特点/应用 | Water & Wastewater (e.g. basins / channels / rivers / dams / lift stations / storm water basins / pump control) Utility applications in all industries Storage tanks | |
| 特点 | Bluetooth® commissioning Operation and maintenance SmartBlue App Heartbeat Verification | |
| 电源/通信 | 2-wire (HART, 4…20 mA) Bluetooth® wireless technology and App (optional) | |
| 频率 | W-Band (~80 Ghz) | |
| 测量精度 | Liquids: +/- 2 mm (0.08") Solids: +/- 4 mm (0.16") | |
| 环境温度 | -40…+80°C (-40…+176°F) | |
| 过程温度 | -40…+80°C (-40…+176°F) | |
| 过程压力(绝压)/最大过压限定值 | -1…3 bar (-14,5…43 psi) | |
| 主要接液部件 | PVDF, PBT/PC | |
| 过程连接 | Thread: G1", NPT1"; G1-1/2", NPT1-1/2" Flange: UNI flange 2“, 3“, 4“ UNI slip on flange 3“, 4“, 6“ | |
| 最大测量距离 | 30m (98.4 ft) | |
| 通信 | 4...20 mA HART Bluetooth® wireless technology | |
| 证书和认证 | ATEX, C/US, EAC Ex, JPN Ex, KC Ex,
INMETRO Ex, NEPSI Ex, UK Ex
| |
| 安全认证 | Overfill protection WHG | |
| 卫生型认证 | EU Food Contact Material (EC) 1935/2004 US Food Contact Material FDA CFR 21 | |
| 船级认证 | ABS, LR, BV, DNV | |
| 饮用水认证 | NSF/ANSI 61 | |
| 选项 | Remote operation via SmartBlue App using Bluetooth® Remote HART indicator RIA15 in order structure Flooding protection tube Different mounting possibilities | |
| 应用限制 | Process temp. <-40°C (-40°F) or > 80°C (176°F) -> FMR62B Very aggressive media -> FMR62B Strong foam and interfaces --> FMP5x | |