| 测量原理 | 固体物位雷达 | |
| 特点/应用 | Utility applications in all industries Storage tanks | |
| 特点 | Bluetooth® commissioning Operation and maintenance SmartBlue App | |
| 电源/通信 | 2-wire (4…20 mA) Bluetooth® wireless technology and App (optional) | |
| 频率 | W-Band (~80 Ghz) | |
| 测量精度 | Liquids:+/- 5 mm (0.2") Solids:+/- 10 mm (0.39") | |
| 环境温度 | -40…+60°C (-40…+140°F) | |
| 过程温度 | -40…+60°C (-40…+140°F) | |
| 过程压力(绝压)/最大过压限定值 | -1…3 bar (-14.5…43 psi) | |
| 主要接液部件 | PVDF, PBT/PC | |
| 过程连接 | Thread: G1", NPT1", G1-1/2", NPT1-1/2" | |
| 应用 | 10 m (32.8 ft) | |
| 通信 | 4...20 mA Bluetooth® wireless technology | |
| 选项 | Remote operation via SmartBlue App using Bluetooth® Different mounting possibilities | |
| 应用限制 | Process temp. <-40°C (-40°F) or > 60°C (140°F) -> FMR66B | |
| 测量原理 | 雷达物位仪 | |
| 特点/应用 | Water & Wastewater (e.g. basins / channels / rivers /dams / lift stations / storm water basins / pump control) Utility applications in all industries Storage tanks | |
| 特点 | Bluetooth® commissioning Operation and maintenance SmartBlue App | |
| 电源/通信 | 2-wire (4…20 mA) Bluetooth® wireless technology and App (optional) | |
| 频率 | W-Band (~80 Ghz) | |
| 测量精度 | Liquids:+/- 5 mm (0.2") Solids:+/- 10 mm (0.39") | |
| 环境温度 | -40…+60°C (-40…+140°F) | |
| 过程温度 | -40…+60°C (-40…+140°F) | |
| 过程压力(绝压)/最大过压限定值 | -1…3 bar (-14.5…43 psi) | |
| 主要接液部件 | PVDF, PBT/PC | |
| 过程连接 | Thread: G1", NPT1", G1-1/2", NPT1-1/2" | |
| 最大测量距离 | 10 m (32.8 ft) | |
| 通信 | 4...20 mA Bluetooth® wireless technology | |
| 选项 | Remote operation via SmartBlue App using Bluetooth® Flooding protection tube Different mounting possibilities | |
| 应用限制 | Process temp. <-40°C (-40°F) or > 60°C (140°F) -> FMR62B Very aggressive media -> FMR62B Turbulences, stilling well and bypass -> FMR62B Strong foam and interfaces --> FMP5x | |