| 测量原理 | 电磁 | |
| 产品标题 | .
| |
| 传感器特点 | High plant availability – reliable flow information. Energy-saving flow measurement – no pressure loss due to cross section constriction. Maintenance-free – no moving parts. Compact, space-saving design. Nominal diameter: DN 15 to 2000 (½ to 80"). | |
| 变送器特点 | Process safety – device self-monitoring and reliable monitoring even with empty piping. Product safety – integrated testing to check correct functioning of the electronics. Easy operation – potentiometer setting of full-scale value. Switch point setting via rotary switch. Current output and relay output. | |
| 公称口径范围 | DN15...2000 1/2"...80" | |
| 接液部件材质 | 1.4435/316L | |
| 测量变量 | Volume flow | |
| 最大测量误差 | 2% | |
| 测量范围 | 0...56,550 m3/h | |
| 最大过程压力 | 0...16 bar abs | |
| 介质温度范围 | -20...+120°C (-4...+248°F) | |
| 环境温度范围 | -20...60 °C (-4 to 140°F) | |
| 传感器外壳材质 | Die-cast aluminium, epoxy powder coated | |
| 防护等级 | IP 66 NEMA 4x Type 4X | |
| 显示/操作 | 测试功能 | |
| 输出 | 4...20 mA 继电器 | |
| 输入 | - | |
| 电源 | 24 V DC (20...30 V DC) | |
| 防爆认证 | FM CSA | |
| 产品安全性 | CE, EAC | |