技术参数

液体
测量原理科里奥利质量流量
产品标题The compact sensor with an ultra-compact transmitter. Measurement of liquids with the most diverse properties in continuous process control & batching applications.
传感器特点High process safety – high measuring accuracy for different media in shortest filling time. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 40 (¹⁄₂₄ to 1¹⁄₂"). Various hygienic process connections, 3-A conform. CIP, SIP cleanable sensor.
变送器特点Versatile and time-saving wiring – plug connector. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing. Robust, ultra‐compact transmitter housing. Pulse/frequency/switch output, Modbus RS485. Excellent and easily cleanable transmitter.
公称口径范围 DN 8...25 (³⁄₈...1⁄")
接液部件材质测量管:1.4539 (904L)
连接部件:1.4404 (316/316L)
测量变量质量流量、密度、温度、体积流量
最大测量误差质量流量(液体):±0.15 %
密度(液体):±0.0005 g/cm³
测量范围0...18 000 kg/h (0...660 lb/min)
最大过程压力 PN 40
介质温度范围 –40...+125 °C (–40...+257 °F)
150 °C,最多1小时
环境温度范围–20...+60 °C (–4...+140 °F)
传感器外壳材质1.4301 (304),耐腐蚀
变送器外壳材质 1.4308 (304)
防护等级IP67,Type 4X
显示/操作无现场操作
可以通过调试软件设置
输出 脉冲/频率/开关量输出(无源信号)
输入
数字通信 Modbus RS485
电源20...30 VDC
防爆认证ATEX、IECEx、cCSAus
其他认证和证书 3.1材料证书,在认证标定装置上标定(符合ISO/IEC 17025标准),NAMUR
3-A
产品安全性 CE