| 测量原理 | 玻璃电极 | |
| 应用 | 实验室测量电缆,非接触式感应数字式传输测量信号 | |
| 安装 | 感应式Memosens接头和接线端子,M8或M12插头,连接变送器。 | |
| 特点 | 感应数字式测量信号和能量传输。 不受潮湿、EMC磁场和腐蚀的影响。 | |
| 设计 | 简单操作耦合接头,连接Memosens数字式传感器和接头。 无开放触点,防水汽渗入。 | |
| 材质 | PEEK / TPE | |
| 外形尺寸 | 直径:4.5 mm / 0.18" 线芯:双芯双绞线 长度:约1.5 m/+3 (4.9 + 9.8 ft) | |
| 防爆认证 | IECEX EX ia II C T6 Ga ATEX EX II 1G Ex ia II C T6 Ga | |
| 防护等级 | IP 65 | |
| 测量原理 | 溶解氧传感器 | |
| 应用 | Laboratory measuring cable for contactless, inductive, digital transmission of measurement signals | |
| 安装 | Inductive plug-head for digital sensors with Memosens technology and M8 or M12 plug to connect to the transmitter. | |
| 特点 | Inductive, digital transmission of measurement signals and energy. Not influenced by moisture, EMC-field and corrosion. | |
| 设计 | Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head. No open contacts, resistant against huminity. | |
| 外形尺寸 | Diameter: 4.5 mm ( 0.18" ) Cores: 2x2 cores, twisted paires Length: 1.5 m +3 m (4.9 ft+ 9.8 ft ) | |
| 防爆认证 | IECEX EX ia II C T6 Ga ATEX EX II 1G Ex ia II C T6 Ga | |
| 连接 | IP65 | |
| 测量原理 | 导电性 | |
| 应用 | Laboratory measuring cable for contactless, inductive, digital transmission of measurement signals | |
| 安装 | Inductive plug-head for digital sensors with Memosens technology and M8 or M12 plug to connect to the transmitter. | |
| 特点 | Inductive, digital transmission of measurement signals and energy. Not influenced by moisture, EMC-field and corrosion. | |
| 设计 | Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head. No open contacts, resistant against huminity. | |
| 外形尺寸 | Diameter: 4.5 mm ( 0.18" ) Cores: 2x2 cores, twisted paires Length: 1.5 m +3 m (4.9 ft+ 9.8 ft ) | |
| 防爆认证 | IECEX EX ia II C T6 Ga ATEX EX II 1G Ex ia II C T6 Ga | |
| 防护等级 | IP65 | |