测量原理 | ORP电极 | |
应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
安装 | CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks | |
特点 | Simple and easy installation Universal and flexible | |
设计 | The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail | |
材质 | Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401 | |
过程温度 | -20 to 60 °C (-4 to 140 °F) |
测量原理 | 玻璃电极 | |
应用 | • 水处理
• 污水处理
• 工厂设计
• 明渠
• 水池
• 敞口罐和过程罐
• 波动液面 | |
安装 | CYH112模块化安装支座系统,用于在敞口池、明渠和水池中安装传感器和安装支架 | |
特点 | 安装简单便捷 使用广泛、灵活 | |
设计 | 支座系统CYH112可以采用任何固定方式
- 固定在地板上、墙壁上或护栏上。 | |
材质 | 不锈钢和塑料 | |
过程温度 | -20...+60 °C -4...140 °F |
测量原理 | 紫外光(UV)光度计 | |
特点 | Simple and easy installation Universal and flexible | |
设计 | The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail | |
过程温度 | -20 to 60 °C (-4 to 140 °F) | |
应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels |
测量原理 | 溶解氧传感器 | |
应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
安装 | CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks | |
特点 | Simple and easy installation Universal and flexible | |
设计 | The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail | |
材质 | Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401 | |
过程温度 | -20 to 60 °C (-4 to 140 °F) |
测量原理 | 总氯 | |
应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
特点 | Simple and easy installation Universal and flexible | |
设计 | The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail | |
材质 | Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401 | |
过程温度 | -20 to 60 °C (-4 to 140 °F) |
测量原理 | 单波束散射光 | |
应用 | • 水处理
• 污水处理
• 工厂设计
• 明渠
• 水池
• 敞口罐和过程罐
• 波动液面 | |
安装 | CYH112模块化安装支座系统,用于在敞口池、明渠和水池中安装传感器和安装支架 | |
特点 | 安装简单便捷 使用广泛、灵活 | |
设计 | 支座系统CYH112可以采用任何固定方式
- 固定在地板上、墙壁上或护栏上。 | |
材质 | 不锈钢和塑料 | |
过程温度 | -20...+60 °C -4...140 °F |
测量原理 | 导电性 | |
应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
安装 | CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks | |
特点 | Simple and easy installation Universal and flexible | |
设计 | The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail | |
材质 | Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401 | |
过程温度 | -20 to 60 °C (-4 to 140 °F) |