| 测量原理 | ORP电极 | |
| 应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
| 安装 | CYA112 is a modular assembly system for sensors in open basins, channels and tanks | |
| 特点 | Simple and easy installation Universal and flexible | |
| 设计 | Versions in stainless steel or PVC | |
| 材质 | Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM | |
| 外形尺寸 | Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch) | |
| 过程温度 | 0 to 60 °C (32 to 140 °F) | |
| 测量原理 | 玻璃电极 | |
| 应用 | • 水处理
• 污水处理
• 工厂设计
• 明渠
• 水池
• 敞口罐和过程罐
• 波动液面 | |
| 安装 | CYA112模块化安装支架系统,用于在水池、明渠和罐体中安装传感器 | |
| 特点 | 安装简单便捷 使用广泛、灵活 | |
| 设计 | PVC或不锈钢材质型 | |
| 材质 | 不锈钢和塑料 | |
| 外形尺寸 | Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch) | |
| 过程温度 | -20...+60 °C -4...140 °F | |
| 测量原理 | 紫外光(UV)光度计 | |
| 特点 | Simple and easy installation Universal and flexible | |
| 设计 | Versions in stainless steel or PVC | |
| 过程温度 | 0 to 60 °C (32 to 140 °F) | |
| 应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
| 测量原理 | 溶解氧传感器 | |
| 应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
| 安装 | CYA112 is a modular assembly system for sensors in open basins, channels and tanks | |
| 特点 | Simple and easy installation Universal and flexible | |
| 设计 | Versions in stainless steel or PVC | |
| 材质 | Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM | |
| 外形尺寸 | Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch) | |
| 过程温度 | -20...+60 °C -4...140 °F | |
| 测量原理 | 总氯 | |
| 应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
| 特点 | Simple and easy installation Universal and flexible | |
| 设计 | Versions in stainless steel or PVC | |
| 材质 | Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM | |
| 外形尺寸 | Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch) | |
| 过程温度 | 0 to 60 °C (32 to 140 °F) | |
| 测量原理 | 单波束散射光 | |
| 应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
| 安装 | CYA112 is a modular assembly system for sensors in open basins, channels and tanks | |
| 特点 | Simple and easy installation Universal and flexible | |
| 设计 | Versions in stainless steel or PVC | |
| 材质 | Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM | |
| 外形尺寸 | Immersion pipe diameter: 40 mm (1.57 inch) Length: 600, 1200, 1800 and 2400 mm (23.6, 47.2, 70.9 and 94.5 inch) | |
| 过程温度 | 0 to 60 °C (32 to 140 °F) | |
| 测量原理 | 导电性 | |
| 应用 | Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels | |
| 安装 | CYA112 is a modular assembly system for sensors in open basins, channels and tanks | |
| 特点 | Simple and easy installation Universal and flexible | |
| 设计 | Versions in stainless steel or PVC | |
| 材质 | Immersion pipe, connection angle, welded threads: stainless steel 1.4404 Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF O-rings: EPDM | |
| 外形尺寸 | Tauchrohr Durchmesser: 40 mm (1.57 Zoll) Länge: 600, 1200, 1800 und 2400 mm (23.6, 47.2, 70.9 und 94.5 Zoll) | |
| 过程温度 | 0 ... 60 °C (32 ... 140 °F) | |