| 测量原理 | 四波束交替光 | |
| 应用 | Wastewater, process water and primary water treatment applications.
Turbidity and suspended solids measurement at all stages of the wastewater treatment process and at primary water treatment applications with medium to high turbidities. | |
| 安装 | Insitu (immersion in process or retractable holder), extractive with sample and flow cell
| |
| 设计 | 40 mm sensor, stainless steel | |
| 外形尺寸 | 194 mm x 40 mm | |
| 材质 | Stainless steel 316L | |
| 测量范围 | For formazin: 0 to 4000 FNU
Display range up to 9999 FNU For sludge: 0 to 300 g/L The achievable measuring range depends very much on the media | |
| 连接 | G1, NPT3/4" | |
| 防护等级 | IP68 (1 m / 3.3 ft) water column with 1N KCl during 60 days | |
| 测量原理 | 四波束交替光 | |
| 应用 | 污水处理厂废液中的浊度、生物处理中和各类污泥中的固体 | |
| 安装 | 在线(浸入在过程安装支架或可伸缩式安装支架中),在样品和流通池中抽取 | |
| 测量范围 | 0..9999 FNU, 0..150g/l SS | |
| 测量原理 | 90°/135°散射光,4波束交叉光 | |
| 设计 | 40 mm传感器,不锈钢 | |
| 材质 | 不锈钢316L | |
| 外形尺寸 | 194 mm x 40 mm | |
| 过程温度 | 过程温度:-50...50°C / 23...120°F
环境温度:-20...60°C / -4...140°F | |
| 连接 | G1、NPT3/4
| |
| 防护等级 | IP68 (1m/3.3ft),1N KCl水柱,60天内 | |