测量原理 | Absorption | |
应用 | Absorption sensor for turbidity and suspended solids measurements in industrial wastewater and processes
| |
安装 | Insitu (immersion in process or retractable assembly) | |
设计 | 40 mm sensor | |
外形尺寸 | 209.5 x 40 mm (8.25 x 1.57 inch) | |
材质 | Sensor head: PCTFE
Sensor shaft: 1.4571 stainless steel (316TI) or plastic (PPS GF40) O-ring: EPDM | |
测量范围 | 40 to 4 000 FAU
0 to 60 g/L suspended solids 0 to 10 OD | |
过程压力 | 0.5 to 4.5 bar (7.3 to 65.3 psi) absolute | |
连接 | G1, NPT3/4 | |
防护等级 | IP68 |
测量原理 | Absorption | |
应用 | Absorption sensor for turbidity and suspended solids measurements in industrial wastewater and processes
| |
安装 | Insitu (immersion in process or retractable assembly) | |
测量范围 | 40 to 4 000 FAU 0 to 60 g/L suspended solids 0 to 10 OD | |
测量原理 | Absorption | |
设计 | 40 mm sensor | |
材质 | Sensor head: PCTFE Sensor shaft: 1.4571 stainless steel (316TI) or plastic (PPS GF40) O-ring: EPDM | |
外形尺寸 | 209.5 x 40 mm (8.25 x 1.57 inch) | |
过程温度 | Process temperature -20 to 85 °C (-4 to 185 °F) Ambient temperature -20 to 60 °C (-4 to 140 °F) | |
过程压力 | 0.5 to 4.5 bar (7.3 to 65.3 psi) absolute | |
连接 | G1, NPT3/4 | |
防护等级 | IP68 |