技术参数

pH
测量原理ISFET电极
应用Unbreakable pH sensor for use in highly polluting media:
-Chemical industry
-Pulp and paper industry
-Mineral and metal industry
特点Digital pH electrodes for with open aperture for clogging media e.g. suspended solides, dispersion, precipitation reaction
Needs min. conductivity of >500µS/cm
ReferenceStabilized gel reference system
测量范围pH 0 to 14
材质Sensor shaft: PEEK
Sealings: FFKM Metal lead: Ag/AgCl
O-ring: FKM
Process coupling: PPS fiber-glass reinforced
Nameplate: Ceramic metal oxide
外形尺寸Diameter: 12 mm (0.47 inch)
Shaft lengths: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.2 and 16.7 inch)
过程温度-15 to 110 °C (5 to 230 °F)
过程压力Max. 11 bar abs. at 100 °C
(Max. 159.5 psi at 212 °F)
温度传感器Pt1000
防爆认证With the following approvals for use in potentially explosive areas of Zone 0, Zone 1 and Zone 2: ATEX, IECEx, CSA C / US, NEPSI, JPN Ex, INMETRO, UKCA and Korea Ex
连接Inductive, contactless connection head with Memosens 2.0 technology
防护等级IP 68