| 测量原理 | ||
| 应用 | Chemical industry, pulp and paper, primaries and metal, mining, minerals & metals | |
| 特点 | Unbreakable Useable in highliest clogging media, e.g. suspended solides, dispersion, precipitation reaction Needs min. conductivity of >500µS/cm | |
| Reference | Stabilized gel reference system | |
| 测量范围 | pH 0 to 14 | |
| 材质 | Sensor shaft: PEEK Sealing: FFKM | |
| 外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.72, 8.86, 14.2 and 16.7 inch) | |
| 过程温度 | -15 to 110 °C (5 to 230 °F) | |
| 过程压力 | Max. 11 bar abs. at 100 °C (Max. 159.5 psi at 212 °F) | |
| 温度传感器 | Pt1000 | |
| 连接 | Inductive, digital connection head with Memosens technology | |
| 防护等级 | IP 68 (10 m (33 ft) water column, 25 °C (77 °F), 45 days) | |