技术参数

pH
测量原理
应用Chemical industry, pulp and paper, primaries and metal, mining, minerals & metals
特点Unbreakable
Useable in highliest clogging media, e.g. suspended solides, dispersion, precipitation reaction
Needs min. conductivity of >500µS/cm
ReferenceStabilized gel reference system
测量范围pH 0 to 14
材质Sensor shaft: PEEK
Sealing: FFKM
外形尺寸Diameter: 12 mm (0.47 inch)
Shaft lengths: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.2 and 16.7 inch)
过程温度-15 to 110 °C (5 to 230 °F)
过程压力Max. 11 bar abs. at 100 °C
(Max. 159.5 psi at 212 °F)
温度传感器Pt1000
连接Inductive, digital connection head with Memosens technology
防护等级IP 68 (10 m (33 ft) water column, 25 °C (77 °F), 45 days)