| 测量原理 | ORP电极 | |
| 应用 | pH / ORP sensor for heavily contaminated media
and suspended solids • Chemical processes • Pulp and paper industry • Flue gas cleaning • Contaminated media: • Solids • Emulsions • Precipitation reactions | |
| 特点 | Gel pH/ORP electrode with open aperture and double gel reference with ion trap for chemical applications | |
| 测量范围 | ORP: –1 500 to 1 500 mV pH: 0 to 14 | |
| 测量原理 | Pt-disc as additional ORP element rH measurement and control of the reference impedance | |
| 设计 | All shaft lengths with temperature sensor Advanced gel technology Hydrolysis stable gel | |
| 材质 | Sensor shaft: Glass to suit process pH membrane glass: Type B Metal lead: Ag/AgCl ORP measuring element: Platinum O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
| 外形尺寸 | Diameter: 12 mm (0.46 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.68, 8.77, 14.04 and 16.57 inch) | |
| 过程温度 | 0 to 110 °C (32 to 230 °F) | |
| 过程压力 | 0.8 to 14 bar (11.6 to 203 psi) absolute | |
| 温度传感器 | NTC 30k | |
| 防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 | |
| 连接 | Inductive, digital connection head with Memosens 2.0 technology | |
| 防护等级 | IP68 | |
| 测量原理 | 玻璃电极 | |
| 应用 | pH / ORP sensor for heavily contaminated media
and suspended solids • Chemical processes • Pulp and paper industry • Flue gas cleaning • Contaminated media: • Solids • Emulsions • Precipitation reactions | |
| 特点 | Gel pH/ORP electrode with open aperture and double gel reference with ion trap for chemical applications | |
| 测量范围 | ORP: –1 500 to 1 500 mV pH: 0 to 14 | |
| 测量原理 | Pt-disc as additional ORP element rH measurement and control of the reference impedance | |
| 设计 | All shaft lengths with temperature sensor Advanced gel technology Hydrolysis stable gel | |
| 材质 | Sensor shaft: Glass to suit process pH membrane glass: Type B Metal lead: Ag/AgCl ORP measuring element: Platinum O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
| 外形尺寸 | Diameter: 12 mm (0.46 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.68, 8.77, 14.04 and 16.57 inch) | |
| 过程温度 | 0 to 110 °C (32 to 230 °F) | |
| 过程压力 | 0.8 to 14 bar (11.6 to 203 psi) absolute | |
| 温度传感器 | NTC 30k | |
| 防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 | |
| 连接 | Inductive, digital connection head with Memosens 2.0 technology | |
| 防护等级 | IP68 | |