| 测量原理 | ORP电极 | |
| 应用 | Process technology and monitoring of processes with: - Rapidly changing pH values - High levels of electrode poisons, such as H2S | |
| 特点 | Digital pH/ORP electrode for chemical process with an ion trap for poison-resistant reference | |
| 测量范围 | ORP: –1 500 to 1 500 mV Application B • pH: 0 to 14 Application H • pH: 0 to 12 | |
| 测量原理 | Gel compact electrode with ceramic junction and ion trap for simultaneous measurement of pH, ORP and rH value (in rH mode) | |
| 设计 | All shaft lengths with temperature sensor Advanced gel technology | |
| 材质 | Sensor shaft: Glass to suit process pH membrane glass: Type B, Type N Metal lead: Ag/AgCl Open aperture: Ceramic junction, zirconium dioxide ORP measuring element: Platinum O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
| 外形尺寸 | Diameter: 12 mm (0.46 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.68, 8.77, 14.04 and 16,57 inch) | |
| 过程温度 | Application B and H: 0 to 140 ° C (32 to 284 ° F) Version TB: 0 to 140 ° C (32 to 284 ° F) Version TU, TP (pressurized reference): 0 to 140 ° C (32 to 284 ° F) (140 ° C (284 ° F) for a limited period (e.g. 20 min)) maximum 100 ° C (212 ° F) in continuous operation due to increasing pressure drop at T> 100 ° C (212 ° F) | |
| 过程压力 | Application B: 0.8 to 14 bar (11.6 to 203 psi) absolute Application H: 0.8 to 7 bar (11.6 to 101,5 psi) absolute | |
| 温度传感器 | NTC 30k | |
| 防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 | |
| 连接 | Inductive, digital connection head with Memosens 2.0 technology
| |
| 防护等级 | IP68 | |
| 测量原理 | 玻璃电极 | |
| 应用 | Process technology and monitoring of processes with: - Rapidly changing pH values - High levels of electrode poisons, such as H2S | |
| 特点 | Digital pH/ORP electrode for chemical process with an ion trap for poison-resistant reference | |
| 测量范围 | ORP: –1 500 to 1 500 mV Application B • pH: 0 to 14 Application H • pH: 0 to 12 | |
| 测量原理 | Gel compact electrode with ceramic junction and ion trap for simultaneous measurement of pH, ORP and rH value (in rH mode) | |
| 设计 | All shaft lengths with temperature sensor Advanced gel technology | |
| 材质 | Sensor shaft: Glass to suit process pH membrane glass: Type B, Type N Metal lead: Ag/AgCl Open aperture: Ceramic junction, zirconium dioxide ORP measuring element: Platinum O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
| 外形尺寸 | Diameter: 12 mm (0.46 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.68, 8.77, 14.04 and 16,57 inch) | |
| 过程温度 | Application B and H: 0 to 140 ° C (32 to 284 ° F) Version TB: 0 to 140 ° C (32 to 284 ° F) Version TU, TP (pressurized reference): 0 to 140 ° C (32 to 284 ° F) (140 ° C (284 ° F) for a limited period (e.g. 20 min)) maximum 100 ° C (212 ° F) in continuous operation due to increasing pressure drop at T> 100 ° C (212 ° F) | |
| 过程压力 | Application B: 0.8 to 14 bar (11.6 to 203 psi) absolute Application H: 0.8 to 7 bar (11.6 to 101,5 psi) absolute | |
| 温度传感器 | NTC 30k | |
| 防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 | |
| 连接 | Inductive, digital connection head with Memosens 2.0 technology | |
| 防护等级 | IP68 | |