| 测量原理 | ORP电极 | |
| 应用 | Hygiene and sterile applications (sterilizable, autoclavable): • Fermenter • Biotechnology • Pharma | |
| 特点 | Digital ORP electrode for hygienic production processes with ion trap
for long-term stable reference | |
| 测量范围 | –1 500 to 1 500 mV | |
| 测量原理 | Gel compact electrode with ceramic junction and ion trap Measuring element platinum cap | |
| 设计 | All shaft lengths with temperature sensor Advanced gel technology | |
| 材质 | Sensor shaft: Glass to suit process Metal lead: Ag/AgCl Open aperture: Ceramic junction, zirconium dioxide ORP measuring element: Platinum O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
| 外形尺寸 | Diameter: 12 mm (0.46 inch) Shaft lengths: 120, 225 and 360 mm (4.68, 8.77 and 14.04 inch) | |
| 过程温度 | 0 to 100 °C (32 to 212 °F) 0 to 140 °C (32 to 284 °F) (140 °C (284 °F) or sterilization only) | |
| 过程压力 | 0.8 to 14 bar (11.6 to 203.1 psi) absolute | |
| 温度传感器 | NTC 30k | |
| 防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 | |
| 连接 | Inductive, digital connection head with Memosens 2.0 technology | |
| 防护等级 | IP68 | |