| 测量原理 | 玻璃电极 | |
| 应用 | Hygienic and sterile applications (sterilizable, autoclavable): • Bioreactor/fermenter • Biotechnology • Pharmaceutical industry • Foods | |
| 特点 | Digital pH electrodes for hygienic production processes with ion trap for
long-term stable reference
| |
| 测量范围 | pH: 0 to 14 | |
| 测量原理 | Gel compact electrode with ceramic junction and ion trap | |
| 设计 | All shaft lengths with temperature sensor Advanced gel technology | |
| 材质 | Sensor shaft: Glass to suit process pH membrane glass: Type N Metal lead: Ag/AgCl Open aperture: Ceramic junction, zirconium dioxide O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
| 外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.72, 8.86, 14.2 and 16.7 inch) | |
| 过程温度 | Application N: 0 to 100 °C (32 to 212 °F) Up to 140 °C (284 °F) for sterilization | |
| 过程压力 | Application M: 0.8 to 14 bar (11.6 to 203 psi) absolute Application N: 0.8 to 7 bar (11.6 to 101.5 psi) absolute | |
| 温度传感器 | NTC 30k | |
| 防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2. | |
| 连接 | Inductive, contactless connection head with Memosens 2.0 technology | |
| 防护等级 | IP68 | |