技术参数

pH
测量原理玻璃电极
应用Hygienic and sterile applications (sterilizable, autoclavable):
• Bioreactor/fermenter
• Biotechnology
• Pharmaceutical industry
• Foods

特点Digital pH electrodes for hygienic production processes with ion trap for long-term stable reference
测量范围pH: 0 to 14
测量原理Gel compact electrode with ceramic junction and ion trap
设计All shaft lengths with temperature sensor
Advanced gel technology

材质Sensor shaft: Glass to suit process
pH membrane glass: Type N
Metal lead: Ag/AgCl
Open aperture: Ceramic junction, zirconium dioxide
O-ring: FKM
Process coupling: PPS fiber-glass reinforced
Nameplate: Ceramic metal oxide

外形尺寸Diameter: 12 mm (0.47 inch)
Shaft lengths: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.2 and 16.7 inch)
过程温度Application N:
0 to 100 °C (32 to 212 °F)
Up to 140 °C (284 °F) for sterilization
过程压力0.8 to 7 bar (11.6 to 101.5 psi) absolute
温度传感器NTC 30k
防爆认证With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in hazardous areas Zone 0, Zone 1 and Zone 2.
连接Inductive, contactless connection head with Memosens 2.0 technology
防护等级IP68