| 测量原理 | ISFET电极 | |
| 应用 | For applications requiring high accuracy in blocking media or high content of organic solvents | |
| 特点 | Digital, sterilizable and autoclavable pH electrodes for hygienic production processes with KCl vessel for measuring in media with low conductivity | |
| Reference | Liquid KCl | |
| 测量范围 | pH 0 to 14 | |
| 材质 | Sensor shaft: PEEK Sealings: FFKM Metal lead: Ag/AgCl Junction: Ceramic junction, zirconium dioxide O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
| 外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225 and 360 mm (4.72, 8.86 and 14.17 inch) | |
| 过程温度 | -15 to 135 °C (5 to 275 °F) | |
| 过程压力 | Max. 11 bar abs at 100 °C (max. 160 psi at 212 °F) | |
| 温度传感器 | Pt1000 | |
| 防爆认证 | With the following approvals for use in potentially explosive areas of Zone 0, Zone 1 and Zone 2: ATEX, IECEx, CSA C / US, NEPSI, JPN Ex, INMETRO,
UKCA and Korea Ex | |
| 连接 | Inductive, contactless connection head with Memosens 2.0 technology | |
| 防护等级 | IP 68 | |