技术参数

pH
测量原理ISFET电极
应用For applications requiring high accuracy in blocking media or high content of organic solvents
特点Digital, sterilizable and autoclavable pH electrodes for hygienic production processes with KCl vessel for measuring in media with low conductivity
ReferenceLiquid KCl
测量范围pH 0 to 14
材质Sensor shaft: PEEK
Sealings: FFKM
Metal lead: Ag/AgCl
Open aperture: Ceramic junction, zirconium dioxide
O-ring: FKM
Process coupling: PPS fiber-glass reinforced
Nameplate: Ceramic metal oxide
外形尺寸Diameter: 12 mm (0.47 inch)
Shaft lengths: 120, 225 and 360 mm
(4.72, 8.86 and 14.17 inch)
过程温度-15 to 135 °C (5 to 275 °F)
过程压力Max. 11 bar abs at 100 °C (max. 160 psi at 212 °F)
温度传感器Pt1000
防爆认证With the following approvals for use in potentially explosive areas of Zone 0, Zone 1 and Zone 2: ATEX, IECEx, CSA C / US, NEPSI, JPN Ex, INMETRO, UKCA and Korea Ex
连接Inductive, contactless connection head with Memosens 2.0 technology
防护等级IP 68