| 测量原理 | ||
| 应用 | High accuracy, clogging media, high concentration of organic solvents, low conductivities | |
| 特点 | Sterilizable and autoclavable ISFET sensor for pH measurement Digital with Memosens technology | |
| Reference | Liquid KCl | |
| 测量范围 | pH 0 to 14 | |
| 材质 | Sensor shaft: PEEK Seals: FFKM Junction: ceramic | |
| 外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225 and 360 mm (4.72, 8.86 and 14.17 inch) | |
| 过程温度 | -15 to 135 °C (5 to 275 °F) | |
| 过程压力 | Max. 11 bar abs at 100 °C (max. 160 psi at 212 °F) | |
| 温度传感器 | Pt1000 | |
| 连接 | Inductive, digital connection head with Memosens technology | |
| 防护等级 | IP 68 (10 m (33 ft) water column, 25 °C (77 °F), 45 days) | |
| 其他证书 | 3-A, FDA compatible EHEDG Typ EL Class I aseptic ASME BPE-2018 Regulation (EC) No. 1935/2004 USP <87>, USP <88> Class VI, 121 °C (250 °F) | |