技术参数

pH
测量原理玻璃电极
应用Media with very low conductivity or a high proportion of organic solvents or alcohol:
• Chemical industry
• Organic chemicals
• Power stations
• Laboratory measurements

特点Digital pH electrode for process engineering with ceramic junction and KCl liquid electrolyte
测量范围Application A
• pH: 1 to 12
Application B
• pH: 0 to 14
测量原理Liquid-KCl compact electrode with ceramic junction
设计All shaft lengths with temperature sensor

材质Sensor shaft: Glass to suit process
pH membrane glass: Type A and B
Metal lead: Ag/AgCl
Open aperture: Ceramic junction, zirconium dioxide
O-ring: FKM
Process coupling: PPS fiber-glass reinforced
Nameplate: Ceramic metal oxide

外形尺寸Diameter: 12 mm (0.47 inch)
Shaft length: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.17 and 16.73 inch)
过程温度Application A: –15 to 80 °C (5 to 176 °F)
Application B: 0 to 135 °C (32 to 275 °F)

过程压力0.8 to 11 bar (11.6 to 159.5 psi) absolute
温度传感器NTC 30K
防爆认证With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in hazardous areas Zone 0, Zone 1 and Zone 2.
连接Inductive, digital connection head with Memosens 2.0 technology
防护等级IP68