技术参数

液体
测量原理电磁
产品标题Specialist for demanding water and wastewater applications with a compact, easily accessible transmitter. Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss. Dedicated to the measurement of industrial or municipal water and wastewater .
传感器特点Flexible engineering – sensor with fixed or lap-joint process connections. Long-term operation – robust and completely welded sensor. Improved plant availability – sensor compliant with industry-specific requirements. International drinking water approvals.
变送器特点Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
公称口径范围 DN 25 to 3000(1 to 120")
接液部件材质 Liner: Polyurethane; Hard rubber, PTFE
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum
测量变量 Volume flow, conductivity, mass flow
最大测量误差 Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec
测量范围 0.5 m3/h to 263000 m3/h (2.5gal/min to 1665 Mgal/d)
最大过程压力 PN 40, Class 300, 20K
介质温度范围 Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
环境温度范围 Flange material carbon steel: –10 to +60 °C (+14 to +140 °F)
Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)
传感器外壳材质 DN 25 to 300 (1 to 12"): AlSi10Mg, coated
DN 25 to 2400 (1 to 90"): Carbon steel with protective varnish
Sensor connection housing (standard): AlSi10Mg, coated
Sensor connection housing (option): Polycarbonate; 1.4409 (CF3M) similar to 316L
变送器外壳材质 AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
显示/操作 4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available
输出3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output
输入 Status input 4-20 mA input
数字通信 HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Modbus TCP over Ethernet-APL, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
电源 DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证 ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC; JPN, UK Ex, KC
产品安全性 CE, C-tick, EAC marking
功能安全性 Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书 Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
船级认证和证书 LR approval, DNV approval, ABS approval, BV approval
压力认证和证书 CRN, PED
材料证书 3.1 material
卫生型认证和证书 ACS, KTW-BWGL, NSF 61, WRAS BS 6920