| 测量原理 | 玻璃电极 | |
| 应用 | Measurements in standard applications in the laboratory
| |
| 特点 | Digital Memosens 2.0 compact gel pH glass sensor for standard use in laboratories Versatile pH sensor with very fast response time | |
| 测量范围 | pH 0 to 14 (1 to 12 application range) | |
| 材质 | Glass | |
| 外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft length: 120 mm (4.72 inch) | |
| 过程温度 | –5 to 100 °C (23 to 212 °F) (0 to 80 °C (32 to 176 °F) application range) | |
| 过程压力 | 1 bar, not intended for continues measurment in process | |
| 温度传感器 | NTC 30kΩ | |
| 连接 | Inductive, digital connection head with Memosens 2.0 technology
| |
| 防护等级 | IP68 | |